Brand: Hubbell Premise Wiring
Catalog ID: FCW12SPT
12 FSP Series Panel Capacity
Catalog Number
FCW12SPT
Color
Black
Compatibility
FCW Series Wallmount
Construction Material - Main
Aluminum
Enclosure Type
Item Type
Wall Mounted Enclosures
Material - Mounting Hardware
Wall, Stud
Type
Wall Mount Enclosure
UPC
662620343730
Cubic Capacity
1350 cu.in
Depth
6 in
Height
15 in
Weight
15 lb
Width
15 in
Cable Entry
Top/Bottom
Compatibility
FCW Series Wallmount