
Brand: Hubbell Premise Wiring
Catalog ID: FCW4SPT
4 FSP Series Panal Capacity
Catalog Number
FCW4SPT
Color
Black
Compatibility
FCW Series Wallmount
Construction Material - Main
Steel
Item Type
Material - Mounting Hardware
Wall, Stud
Type
Wall Mount Enclosure
UPC
662620343747
Cubic Capacity
577.5 cu.in
Depth
3.5 in
Height
11 in
Weight
7 lb
Width
15 in
Cable Entry
Top/Bottom
Compatibility
FCW Series Wallmount
Carton Quantity
1