HUBBELL PREMISE WIRING
FEHD Series Fiber Optic Rack Mount Enclosure, 1U, 12 HD LC Casstette, Unloaded, Black
Image of FEHD1U FEHD Series Fiber Optic Rack Mount Enclosure, 1U, 12 HD LC Casstette, Unloaded, Black

FEHD Series Fiber Optic Rack Mount Enclosure, 1U, 12 HD LC Casstette, Unloaded, Black

Brand: Hubbell Premise Wiring

Catalog ID: FEHD1U

Fiber Products, Rack Mount Panel, 1U, HD Cassette, 144 LC-MPO, Unloaded, Black

Ultra High Density for Enterprise Data Center Applications; Complete Interconnect system for 10G, 25G, 40G, 50G, 100G, 200G, 400G and Beyond; Full Compliment of LC-MPO Cassettes

  • Ultra High Density for Enterprise Data Center Applications
  • Complete Interconnect system for 10G, 25G, 40G, 50G, 100G, 200G, 400G and Beyond
  • Full Compliment of LC-MPO Cassettes

Maximum Density

General

Application

Interconnect

Catalog Number

FEHD1U

Series

FiberHUBB™

Style

High Density

Type

Enclosure

UPC

662620377285

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

5