HUBBELL PREMISE WIRING
FER Rack Mount Interconnect Enclosure, 1U, 24 LC Duplex, Blue, Zirconia
Image of FER48LCDSM FER Rack Mount Interconnect Enclosure, 1U, 24 LC Duplex, Blue, Zirconia

FER Rack Mount Interconnect Enclosure, 1U, 24 LC Duplex, Blue, Zirconia

Brand: Hubbell Premise Wiring

Catalog ID: FER48LCDSM

FER Series Fiber Optic Rack Mount Enclosure, 1U, 24 LC-Duplex, 48 Port Blue, Zirconia

  • Universal Economy 1U Rack Mount Design
  • Pull-Out Drawer for Convenient Access
  • Low Density 1U Space-Saving Design
  • 16 gauge cold rolled steel
  • Finish: durable black powder

General

Adapter Type

Fiber Rack Enclosure, Interconnect

Application

Fiber Rack Enclosure, Interconnect

Catalog Number

FER48LCDSM

Color

  • Blue
  • Black

EU RoHS Indicator

Yes

Item Type

Rack Units

1 RU

Style

Loaded

UPC

662620342955

Dimensions

Cubic Capacity

279.395 cu.in

Depth

9.5 in

Height

1.73 in

Width

17 in

Conductor Related

Cable Entry

Rear

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Operational

Adapter Type

Fiber Rack Enclosure, Interconnect

Logistics

Carton Quantity

5