HUBBELL PREMISE WIRING
Fiber Accessory, Die-Set, 2QUICK Crimp Tool
Image of OFCMD04 Fiber Accessory, Die-Set, 2QUICK Crimp Tool
Image of OFCMD04 Fiber Accessory, Die-Set, 2QUICK Crimp Tool
Discontinued

Fiber Accessory, Die-Set, 2QUICK Crimp Tool

Brand: Hubbell Premise Wiring

Catalog ID: OFCMD04

Fiber Accessory, Die-Set, 2QUICK Crimp Tool

Crimp Dies

Fiber Optic Crimp

General

Application

Fiber Crimp with 2QK Die Set

Catalog Number

OFCMD04

Construction Material - Main

Various

Item Type

Tools

Material

Steel, Cast

OEM Brand Name

Hubbell Premise Wiring

Size

Standard Sized Product

Style

Crimp Tool

Sub Brand

Cable Accessories

Type

Tools

UPC

662620837147

Dimensions

Size

Standard Sized Product

Logistics

Carton Quantity

25