HUBBELL PREMISE WIRING
Image of OFPUCKLC Fiber Accessory, Polishing Puck, LC

Fiber Accessory, Polishing Puck, LC

Brand: Hubbell Premise Wiring

Catalog ID: OFPUCKLC

Fiber Accessory, Polishing Puck, LC.

  • SC/ST-style or LC compatible
  • Stainless Steel, polished surface

Precision Stainless Steel Design

General

Application

Adhesive Connector Field Polishing

Catalog Number

OFPUCKLC

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel

OEM Brand Name

Hubbell Premise Wiring

Style

Polishing

Sub Brand

OPTIChannel

Type

Tools

UPC

662620830735

Certifications And Compliance

EU RoHS Indicator

Yes