HUBBELL PREMISE WIRING
Fiber Accessory, Tool, 2.8-3.0mm, 2.0-3.0mm LT, 2.0-2.4mm, 900 micron, 250 micron
Image of OFSTRIP3 Fiber Accessory, Tool, 2.8-3.0mm, 2.0-3.0mm LT, 2.0-2.4mm, 900 micron, 250 micron
Image of OFSTRIP3 Fiber Accessory, Tool, 2.8-3.0mm, 2.0-3.0mm LT, 2.0-2.4mm, 900 micron, 250 micron
play
FIBERHUBB Splice-On Connector Termination Process
play
ProClick Fiber Optic Connector Installation

Fiber Accessory, Tool, 2.8-3.0mm, 2.0-3.0mm LT, 2.0-2.4mm, 900 micron, 250 micron

Brand: Hubbell Premise Wiring

Catalog ID: OFSTRIP3

Multistrip Fiber stripper, 900 micron, 250 micron, 2.8-3.0 mm tubes/jackets, 2.0-2.4mm tubes/jackets

  • 900 micron tight buffers
  • 250 micron colored fiber
  • 2.0-2.4 mm tubes and jackets
  • 2.8-3.0 mm tubes and jackets
  • lockable
  • soft grip handle

Durable;soft grip handle

General

Application

Fiber Stripping

Catalog Number

OFSTRIP3

Style

Scribes

Sub Brand

FIBERHUBB

Type

Tools

UPC

662620343648

Logistics

Carton Quantity

10

Pallet Quantity

2530