
Brand: Hubbell Premise Wiring
Catalog ID: FANLCDSC6B
6-Pack
Adapter Type
Duplex
Application
Data Outlet
Catalog Number
FANLCDSC6B
Color
Blue
Item Type
Material
Zirconia
Material - Mounting Hardware
Snap-In
Mounting Type
Snap
Repeatability
0.1 dB
Service Life
500 matings
Style
LC Duplex
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620341194
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10
Adapter Type
Duplex
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25