
Brand: Hubbell Premise Wiring
Catalog ID: FANLCQSS6AQ
6-Pack
Adapter Type
Quad
Application
Data Outlet
Catalog Number
FANLCQSS6AQ
Color
Aqua
Item Type
Material
Zirconia
Material - Mounting Hardware
Screw Mounting
Mounting Type
Screw
Repeatability
0.1 dB
Service Life
500 matings
Style
LC Quad
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620341422
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10
Adapter Type
Quad
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25