

Brand: Hubbell Premise Wiring
Catalog ID: FANMTPSBK
6-Pack
Adapter Type
Simplex
Application
Data Outlet
Catalog Number
FANMTPSBK
Color
Black
Item Type
MPO
Material
Zirconia
Material - Mounting Hardware
Screw
Mounting Type
Repeatability
0.1 dB
Service Life
500 matings
Style
MPO
Sub Brand
OptiChannel
UPC
662620341675
Insertion Loss
0.75 dB
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-5
Adapter Type
Simplex
Repeatability
0.1 dB
Service Life
500 matings
Carton Quantity
25