Brand: Hubbell Premise Wiring
Catalog ID: FANSTSCSSC12
Adapter Type
Simplex
Application
Data Outlet
Catalog Number
FANSTSCSSC12
Color
Blue
Environmental Conditions
Indoor
Item Type
SC to ST Duplex
Material
Zirconia
Material - Mounting Hardware
Snap-In
Mounting Type
Snap
Repeatability
0.1 dB
Service Life
500 matings
Style
SC/ST-Style
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620342078
Display Size
2.5 mm
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS
Carton Quantity
25