Brand: Hubbell Premise Wiring
Catalog ID: FANSTSS12
Adapter Type
Simplex
Application
Data Outlet
Catalog Number
FANSTSS12
Color
Black
Environmental Conditions
Indoor
Item Type
ST Simplex
Material
Zirconia
Material - Mounting Hardware
Snap-In
Mounting Type
Bulkhead
Repeatability
0.1 dB
Service Life
500 matings
Style
ST-Style Duplex
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620342085
Display Size
2.5 mm
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS
Carton Quantity
25