

Brand: Hubbell Premise Wiring
Catalog ID: FASTMPB12
6-Pack
Adapter Type
Simplex
Application
Data Outlet
Catalog Number
FASTMPB12
Color
Environmental Conditions
Indoor
Item Type
ST Simplex
Material
Bronze, Phosphor
Material - Mounting Hardware
Snap-In
Mounting Type
Repeatability
0.1 dB
Service Life
500 matings
Specifications
Style
ST-Style Duplex
Temperature Rating
0C to 70C
UPC
662620800769
Display Size
2.5 mm
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
26
Fiber Size
125 Micron
Fiber Type
Multimode
Environmental Conditions
Indoor
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-2
Adapter Type
Simplex
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
12