



Brand: Hubbell Premise Wiring
Catalog ID: OCLCD40G8H4
Standard Product
Application
Interconnect
Catalog Number
OCLCD40G8H4
Color
Aqua
Environmental Conditions
Indoor
Item Type
LC Duplex to MTP
Material
Ceramic
Material - Mounting Hardware
Snap-In
Performance
Optical - Total insertion loss - Less than 1.5dB (test data included)
Repeatability
0.1 dB
Service Life
500 matings
Style
LC-MTP
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620606538
Display Size
4.3" x 1.1"
Connectivity
Cassette
Insertion Loss
0.75 dB Max
Return Loss
55
Fiber Size
250 Micron
Fiber Type
OM4
Environmental Conditions
Indoor
Industry Standard(s)
Performance
Optical - Total insertion loss - Less than 1.5dB (test data included)
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25