HUBBELL PREMISE WIRING
Image of OCHDB Fiber High Density Cassette, Blank
New

Fiber High Density Cassette, Blank

Brand: Hubbell Premise Wiring

Catalog ID: OCHDB

Fiber High Density Cassette, Blank

Ultra High Density for Enterprise Data Center Applications; Complete Interconnect system for 10G, 25G, 40G, 50G, 100G, 200G, 400G and Beyond; Full Compliment of LC-MPO Cassettes

  • Ultra High Density for Enterprise Data Center Applications
  • Complete Interconnect system for 10G, 25G, 40G, 50G, 100G, 200G, 400G and Beyond
  • Blank Panel

Maximum Density

General

Application

Interconnect

Catalog Number

OCHDB

Series

FiberHUBB™

Style

Ultra Compact

Type

Blank

UPC

662620377339

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

20