

Brand: Hubbell Premise Wiring
Catalog ID: OCLCHD50G4
Standard Product
Application
Interconnect
Catalog Number
OCLCHD50G4
Environmental Conditions
Indoor
Item Type
LC Duplex to MTP
Material - Mounting Hardware
Snap-In
OEM Brand Name
Hubbell Premise Wiring
Repeatability
0.1 dB
Service Life
500 matings
Style
Ultra Compact
Temperature Rating
0C to 70C
UPC
662620228471
Display Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.75 dB Max
Return Loss
55
Fiber Size
125 Micron
Environmental Conditions
Indoor
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25