HUBBELL PREMISE WIRING
Fiber High Density Cassette, LC to MPO, OM4, Aqua
Image of OCLCHDUMM Fiber High Density Cassette, LC to MPO, OM4, Aqua
Image of OCLCHDUMM Fiber High Density Cassette, LC to MPO, OM4, Aqua
Image of OCLCHDUMM Fiber High Density Cassette, LC to MPO, OM4, Aqua
Image of OCLCHDUMM Fiber High Density Cassette, LC to MPO, OM4, Aqua
Image of OCLCHDUMM Fiber High Density Cassette, LC to MPO, OM4, Aqua

Fiber High Density Cassette, LC to MPO, OM4, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: OCLCHDUMM

Fiber Optic Cassette, HDLC-MPO, OM4 Fiber, 36-Fiber Strands, Aqua

Ultra High Density for Enterprise Data Center Applications; Complete Interconnect system for 10G, 25G, 40G, 50G, 100G, 200G, 400G and Beyond; Full Compliment of LC-MPO Cassettes

  • Ultra High Density for Enterprise Data Center Applications
  • Complete Interconnect system for 10G, 25G, 40G, 50G, 100G, 200G, 400G and Beyond
  • Full Compliment of LC-MPO Cassettes

Maximum Density

General

Application

Interconnect

Catalog Number

OCLCHDUMM

Series

FiberHUBBā„¢

Style

Ultra Compact

Type

Cassette

UPC

662620377315

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

20

Pallet Quantity

1320