HUBBELL PREMISE WIRING
Fiber High Density Cassette, LC to MPO, SM, Blue
Image of OCLCHDUSM Fiber High Density Cassette, LC to MPO, SM, Blue

Fiber High Density Cassette, LC to MPO, SM, Blue

Brand: Hubbell Premise Wiring

Catalog ID: OCLCHDUSM

Fiber Optic Cassette, HDLC-MPO, SM Fiber, 36-Fiber Strands, Blue

Ultra High Density for Enterprise Data Center Applications; Complete Interconnect system for 10G, 25G, 40G, 50G, 100G, 200G, 400G and Beyond; Full Compliment of LC-MPO Cassettes

  • Ultra High Density for Enterprise Data Center Applications
  • Complete Interconnect system for 10G, 25G, 40G, 50G, 100G, 200G, 400G and Beyond
  • Full Compliment of LC-MPO Cassettes

Maximum Density

General

Application

Interconnect

Catalog Number

OCLCHDUSM

Series

FiberHUBB™

Style

Ultra Compact

Type

Cassette

UPC

662620377322

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

20