HUBBELL PREMISE WIRING
Image of OCLC62 Fiber LGX Cassette, OM1, LC Duplex to MTP, Beige
Image of OCLC62 Fiber LGX Cassette, OM1, LC Duplex to MTP, Beige

Fiber LGX Cassette, OM1, LC Duplex to MTP, Beige

Brand: Hubbell Premise Wiring

Catalog ID: OCLC62

Product details

General

Application

Interconnect

Catalog Number

OCLC62

Color

Beige

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

LC Duplex to MTP

Material

Ceramic

Material - Mounting Hardware

Snap-In

OEM Brand Name

Hubbell Premise Wiring

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Cassette Type - LC Duplex 12F
  • Dimensions - 5.1" H x 1.1" W x 2.75" D
  • Fiber Type - 62.5µM, OM1
  • Housing material - 16ga powder coated steel
  • MTP connector - 12-fiber male receptacle on back side
  • Sleeve material - Ceramic

Style

LC Duplex 12F

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620844794

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Cassette

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

250 Micron

Fiber Type

OM1

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

25

Resources and downloads