

Brand: Hubbell Premise Wiring
Catalog ID: OCLCQSM
Standard Product
Application
Interconnect
Catalog Number
OCLCQSM
Color
Blue
Environmental Conditions
Indoor
Item Type
LC Quad to MTP
Material
Ceramic
Material - Mounting Hardware
Snap-In
OEM Brand Name
Hubbell Premise Wiring
Performance
Repeatability
0.1 dB
Service Life
500 matings
Specifications
Style
LC Quad 24F
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620214450
Display Size
5.1" X 1.1"
Connectivity
Cassette
Insertion Loss
0.75 dB Max
Return Loss
55
Fiber Size
250 Micron
Fiber Type
OS2
Environmental Conditions
Indoor
Industry Standard(s)
Performance
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25