HUBBELL PREMISE WIRING
Fiber LGX Cassette, SM, 24F, Universal, LCQ to MPO
Image of OCLCQUSM Fiber LGX Cassette, SM, 24F, Universal, LCQ to MPO

Fiber LGX Cassette, SM, 24F, Universal, LCQ to MPO

Brand: Hubbell Premise Wiring

Catalog ID: OCLCQUSM

Fiber Cassette, Plug and Play, 24F, LC Quad to MPO, Singlemode, SM, Universal Wired, Blue

Plug and Play MPO Cassette; Universal Wired to simplify polarity management and installation; 24-Strand Singlemode Quad Breakout

  • Compact Universal Polarity Design
  • Quick and Easy MPO Plug-n-Play Installation
  • 24-Strand OS2 Quad LC Breakout

Standard Product

General

Application

Interconnect

Catalog Number

OCLCQUSM

Series

FiberHUBB™

Style

LC Duplex 24F

Type

Cassette

UPC

662620377278

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

20