HUBBELL PREMISE WIRING
FIBER LOCK, KIT FIBER, SERIES FIBER, FIBER OPTIC
Image of FLOCK1 FIBER LOCK, KIT FIBER, SERIES FIBER, FIBER OPTIC
Image of FLOCK1 FIBER LOCK, KIT FIBER, SERIES FIBER, FIBER OPTIC

FIBER LOCK, KIT FIBER, SERIES FIBER, FIBER OPTIC

Brand: Hubbell Premise Wiring

Catalog ID: FLOCK1

Cabinet Accessory, Lock Kit.

  • Chromed Steel
  • Includes two keys
  • Eliminates unwanted tampering

Keyed Alike

General

Catalog Number

FLOCK1

Item Type

Wall Mounted Enclosures

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Network Accessories - Lock Kit
  • Order Quantity - Carton of 1
  • Product Type - Accessories

Type

Lock Kits

UPC

662620812243

Dimensions

Weight

0.2 lb

Logistics

Carton Quantity

25

Pallet Quantity

3000