HUBBELL PREMISE WIRING
Fiber Optic Adapter Panel, 12 Port, 6 MTPDuplex, Beige
Image of FSPNMTPDBE6 Fiber Optic Adapter Panel, 12 Port, 6 MTPDuplex, Beige

Fiber Optic Adapter Panel, 12 Port, 6 MTPDuplex, Beige

Brand: Hubbell Premise Wiring

Catalog ID: FSPNMTPDBE6

Fiber Optic, Adapter Panel, 12 Port, 6 MTPDuplex, Beige.

  • 12 Port
  • 6 MTPDuplex
  • Beige.

Standard Product

General

Adapter Type

MPO

Application

Interconnect

Catalog Number

FSPNMTPDBE6

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Sub Brand

OptiChannel

UPC

662620671642

Electrical Ratings

Insertion Loss

0.30 dB

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

MPO

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Configuration

Number Of Ports

12

Logistics

Carton Quantity

4