
Brand: Hubbell Premise Wiring
Catalog ID: FSPNMTPDBK6
Standard Product
Adapter Type
MPO
Application
Interconnect
Catalog Number
FSPNMTPDBK6
Item Type
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
12
Repeatability
0.1 dB
Service Life
500 matings
Size
5.1" X 1.1"
Sub Brand
OptiChannel
Temperature Rating
-40C to +85C
UPC
662620341118
Size
5.1" X 1.1"
Connectivity
Fiber Panel
Insertion Loss
0.30 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Adapter Type
MPO
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
-40C to +85C
Number Of Ports
12
Carton Quantity
4