HUBBELL PREMISE WIRING
Image of FSPNMTPDVI6 Fiber Optic, Adapter Panel, 12 Port, 6 MTPDuplex, Erika Violet
Image of FSPNMTPDVI6 Fiber Optic, Adapter Panel, 12 Port, 6 MTPDuplex, Erika Violet

Fiber Optic, Adapter Panel, 12 Port, 6 MTPDuplex, Erika Violet

Brand: Hubbell Premise Wiring

Catalog ID: FSPNMTPDVI6

Fiber Optic, Adapter Panel, 12 Port, 6 MTP Duplex, Erika Violet

  • 12 Port
  • 6 MTP Duplex
  • Erika Violet

Product details

General

Adapter Type

MPO

Application

Interconnect

Catalog Number

FSPNMTPDVI6

Color

Violet

Enclosure Type

LGX

Environmental Conditions

Indoor

Item Type

MTP Duplex

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB

Service Life

500 matings

Size

5.1" X 1.1"

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620341132

Electrical Ratings

Connectivity

Fiber Panel

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads