HUBBELL PREMISE WIRING
Image of FSPNMTPRPGY6 Fiber Optic, Adapter Panel, 6 MTP Simplex, Reverse Polarity, Gray
Image of FSPNMTPRPGY6 Fiber Optic, Adapter Panel, 6 MTP Simplex, Reverse Polarity, Gray

Fiber Optic, Adapter Panel, 6 MTP Simplex, Reverse Polarity, Gray

Brand: Hubbell Premise Wiring

Catalog ID: FSPNMTPRPGY6

Fiber Optic, Adapter Panel, 6 MTP Simplex,Reverse Polarity, Gray

  • 6 MTP Simplex
  • Reverse Polarity
  • Gray

Product details

General

Adapter Type

MPO

Application

Interconnect

Catalog Number

FSPNMTPRPGY6

Color

Gray

Enclosure Type

LGX

Environmental Conditions

Indoor

Item Type

MPO

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB

Service Life

500 matings

Size

5.1" X 1.1"

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620341163

Electrical Ratings

Connectivity

Fiber Panel

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications

Engineering Drawing