HUBBELL PREMISE WIRING
Image of FSPLCQS6H4AQ Fiber Optic Adapter Panel, H4 Opening, 24 Port, 6 LC Quad, Zircon Ceramic, Aqua
Image of FSPLCQS6H4AQ Fiber Optic Adapter Panel, H4 Opening, 24 Port, 6 LC Quad, Zircon Ceramic, Aqua
Image of FSPLCQS6H4AQ Fiber Optic Adapter Panel, H4 Opening, 24 Port, 6 LC Quad, Zircon Ceramic, Aqua

Fiber Optic Adapter Panel, H4 Opening, 24 Port, 6 LC Quad, Zircon Ceramic, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: FSPLCQS6H4AQ

Fiber Optic, Adapter Panel, H4 Opening, 24 Port, 6 LC Quad, zircon Ceramic, Aqua.

  • H4 Opening
  • 24 Port
  • 6 LC Quad
  • zircon Ceramic
  • Aqua.

Product details

General

Application

Interconnect

Catalog Number

FSPLCQS6H4AQ

Color

Aqua

Environmental Conditions

Indoor

Item Type

LC Quad

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

24

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Sub Brand

OptiChannel

UPC

662620605425

Electrical Ratings

Insertion Loss

0.30 dB

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4