HUBBELL PREMISE WIRING
Fiber Optic Adapter Panel, H4 Opening, 6 MTP Simplex, Green
Image of FSPMTPH4GN6 Fiber Optic Adapter Panel, H4 Opening, 6 MTP Simplex, Green

Fiber Optic Adapter Panel, H4 Opening, 6 MTP Simplex, Green

Brand: Hubbell Premise Wiring

Catalog ID: FSPMTPH4GN6

Fiber Optic, Adapter Panel, H4 Opening, 6 MTP Simplex, Green.

  • H4 Opening
  • 6 MTP Simplex
  • Green.

Standard Product

General

Application

Interconnect

Catalog Number

FSPMTPH4GN6

Color

Green

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Sub Brand

OptiChannel

UPC

662620656908

Electrical Ratings

Insertion Loss

0.30 dB

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Logistics

Carton Quantity

4