HUBBELL PREMISE WIRING
Image of OFCLV5 Fiber Optic Cleve Tool

Fiber Optic Cleve Tool

Brand: Hubbell Premise Wiring

Catalog ID: OFCLV5

Tools, Fiber Optic, Cleave Tool, Single-Mode/Multi Mode.

  • Ideal for preparing optical fiber for quick-term fiber optic connectors
  • This Precision Fiber Optic Cleaver features a cleave angle of 90 degrees +- 0.5 degrees
  • 16-position blade provides you with approximately 48,000 cleaves and the unit features a built-in fiber waste receptacle
  • Includes Case

Standard Product

General

Application

Field Termination

Catalog Number

OFCLV5

EU RoHS Indicator

Yes

Item Type

OEM Brand Name

Hubbell Premise Wiring

Single/Multimode

SM/MM

Style

Cleavers

Sub Brand

OPTIChannel

Type

Tools

UPC

662620309828

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Single/Multimode

SM/MM

Logistics

Carton Quantity

5