

Brand: Hubbell Premise Wiring
Catalog ID: SFMTRJLA
Standard Product
Application
Data Outlet
Catalog Number
SFMTRJLA
Color
Lt Almond
Color - Housing
Lt Almond
Enclosure Type
Various
Environmental Conditions
Indoor
Item Type
MTRJ
Material
Bronze, Phosphor
Material - Mounting Hardware
Snap-In, Keystone
Mounting Type
OEM Brand Name
Hubbell Premise Wiring
Repeatability
0.1 dB
Service Life
500 matings
Size
.58" X .76"
Style
MT-RJ
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620104560
Display Size
.58" X .76"
Size
.58" X .76"
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
26
Fiber Size
125 Micron
Environmental Conditions
Indoor
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-12
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25