Brand: Hubbell Premise Wiring
Catalog ID: AMOLCQUNLD
Unloaded Bracket for 1 Quad LC Fiber Adapter
Application
Surface Mount Multimedia
Application - For Use On
AMO Housing
Catalog Number
AMOLCQUNLD
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
EU RoHS Indicator
No
Item Type
iSTATION AMO Multimedia Boxes
Material
High-Impact Thermoplastic (UL 94V-0)
OEM Brand Name
Hubbell Premise Wiring
Shelves
None
UPC
662620218625
Carton Quantity
10