

Brand: Hubbell Premise Wiring
Catalog ID: AMOLCQSAQ
Loaded W/Quad LC Zirconia Fiber Adapter
Accessory Type
LC Quad
Application
Surface Mount Multimedia
Application - For Use On
AMO Housing
Catalog Number
AMOLCQSAQ
Color
Aqua
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Item Type
iSTATION AMO Multimedia Boxes
Material
High-Impact Thermoplastic (UL 94V-0)
OEM Brand Name
Hubbell Premise Wiring
Shelves
None
UPC
662620218595
Weight
0.05 lb
Industry Standard(s)
Carton Quantity
10