

Brand: Hubbell Premise Wiring
Catalog ID: FSPNLCQS3BE
Standard Product
Adapter Type
LC Quad
Application
Interconnect
Catalog Number
FSPNLCQS3BE
Color
Beige
Environmental Conditions
Indoor
Item Type
LC Quad
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
12
Performance
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Sub Brand
OptiChannel
Temperature Rating
-40C to +85C
UPC
662620671987
Insertion Loss
0.30 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Environmental Conditions
Indoor
Industry Standard(s)
Adapter Type
LC Quad
Performance
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
Number Of Ports
12
Carton Quantity
4