HUBBELL PREMISE WIRING
Fiber Optic Panel Adapter, 12-Fiber, 3 LC Quad, Zircon Sleeves, Black
Image of FSPNLCQS3BK Fiber Optic Panel Adapter, 12-Fiber, 3 LC Quad, Zircon Sleeves, Black
Image of FSPNLCQS3BK Fiber Optic Panel Adapter, 12-Fiber, 3 LC Quad, Zircon Sleeves, Black
Discontinued

Fiber Optic Panel Adapter, 12-Fiber, 3 LC Quad, Zircon Sleeves, Black

Brand: Hubbell Premise Wiring

Catalog ID: FSPNLCQS3BK

Fiber Optic Panel Adapter, 12-Fiber, 3) LC Quad, Zircon Sleeves, Black.

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

LC Quad

Application

Interconnect

Catalog Number

FSPNLCQS3BK

Color

Black

Environmental Conditions

Indoor

Item Type

LC Quad

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ĀŗC to +75 ĀŗC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620671994

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Quad

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ĀŗC to +75 ĀŗC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

12

Logistics

Carton Quantity

4