

Brand: Hubbell Premise Wiring
Catalog ID: FSPLCDS6BK
Standard Product
Adapter Type
LC Duplex
Application
Catalog Number
FSPLCDS6BK
Color
Enclosure Type
Various
Environmental Conditions
EU RoHS Indicator
Item Type
6) LC Duplex
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
UPC
662620103778
Display Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
57
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Environmental Conditions
EU RoHS Indicator
Industry Standard(s)
Adapter Type
LC Duplex
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
Number Of Ports
6
Carton Quantity
4