HUBBELL PREMISE WIRING
Image of FSPNLCDS6B Fiber Optic Panel Adapter, 12-Fiber, 6 LC Duplex, Zircon Sleeves, Blue
Image of FSPNLCDS6B Fiber Optic Panel Adapter, 12-Fiber, 6 LC Duplex, Zircon Sleeves, Blue
Buy America(n) Qualified

Fiber Optic Panel Adapter, 12-Fiber, 6 LC Duplex, Zircon Sleeves, Blue

Brand: Hubbell Premise Wiring

Catalog ID: FSPNLCDS6B

Product details

General

Adapter Type

LC Duplex

Application

  • Interconnect

Catalog Number

FSPNLCDS6B

Color

Blue

Environmental Conditions

Indoor

Item Type

LC Duplex

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620671895

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

56

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Pallet Quantity

1800