HUBBELL PREMISE WIRING
Fiber Optic Panel Adapter, 12-Fiber, 6 SC Duplex, Zircon Sleeves, Beige
Image of FSPNSCDS6BE Fiber Optic Panel Adapter, 12-Fiber, 6 SC Duplex, Zircon Sleeves, Beige
Image of FSPNSCDS6BE Fiber Optic Panel Adapter, 12-Fiber, 6 SC Duplex, Zircon Sleeves, Beige

Fiber Optic Panel Adapter, 12-Fiber, 6 SC Duplex, Zircon Sleeves, Beige

Brand: Hubbell Premise Wiring

Catalog ID: FSPNSCDS6BE

Fiber Optic Panel Adapter, 12-Fiber, 6) SC Duplex, Zircon Sleeves, Beige.

  • 6) SC Duplex
  • Zircon Sleeves
  • Beige.

Standard Product

General

Application

Interconnect

Catalog Number

FSPNSCDS6BE

Color

Beige

Environmental Conditions

Indoor

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ĀŗC to +75 ĀŗC

Service Life

500 matings

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620340357

Electrical Ratings

Insertion Loss

0.30 dB

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ĀŗC to +75 ĀŗC

Service Life

500 matings

Temperature Rating

-40C to +85C

Logistics

Carton Quantity

4

Pallet Quantity

1