HUBBELL PREMISE WIRING
Image of FSPNSCSS12 Fiber Optic Panel Adapter, 12-Fiber, SC Simplex, 12-Port, Loaded with 12 Adapters, Zircon Sleeves, Blue
Image of FSPNSCSS12 Fiber Optic Panel Adapter, 12-Fiber, SC Simplex, 12-Port, Loaded with 12 Adapters, Zircon Sleeves, Blue

Fiber Optic Panel Adapter, 12-Fiber, SC Simplex, 12-Port, Loaded with 12 Adapters, Zircon Sleeves, Blue

Brand: Hubbell Premise Wiring

Catalog ID: FSPNSCSS12

Product details

General

Adapter Type

SC Simplex

Application

Interconnect

Catalog Number

FSPNSCSS12

Color

Blue

Environmental Conditions

Indoor

Item Type

SC Simplex

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Size

5.1" X 1.1"

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620340418

Electrical Ratings

Insertion Loss

0.30 dB

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads