

Brand: Hubbell Premise Wiring
Catalog ID: FSPLCQM6R
Standard Product
Adapter Type
LC Quad
Application
Catalog Number
FSPLCQM6R
Color
Enclosure Type
Various
Environmental Conditions
EU RoHS Indicator
Item Type
6) LC Quad
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In
Number Of Ports
24
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
UPC
662620103914
Display Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
26
Fiber Size
125 Micron
Fiber Type
Multimode
Environmental Conditions
EU RoHS Indicator
Industry Standard(s)
Adapter Type
LC Quad
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
Number Of Ports
24
Carton Quantity
4