HUBBELL PREMISE WIRING
Fiber Optic Panel Adapter, 6-Fiber, 3 LC Duplex, Zircon Sleeves, Green
Image of FSPNLCDS3GN Fiber Optic Panel Adapter, 6-Fiber, 3 LC Duplex, Zircon Sleeves, Green
Image of FSPNLCDS3GN Fiber Optic Panel Adapter, 6-Fiber, 3 LC Duplex, Zircon Sleeves, Green

Fiber Optic Panel Adapter, 6-Fiber, 3 LC Duplex, Zircon Sleeves, Green

Brand: Hubbell Premise Wiring

Catalog ID: FSPNLCDS3GN

Fiber Optic Panel Adapter, 6-Fiber, 3) LC Duplex, Zircon Sleeves, Green.

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

LC Duplex

Application

Interconnect

Catalog Number

FSPNLCDS3GN

Color

Green

Environmental Conditions

Indoor

Item Type

LC Duplex

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ĀŗC to +75 ĀŗC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Size

5.1" X 1.1"

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620671833

Dimensions

Size

5.1" X 1.1"

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Duplex

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ĀŗC to +75 ĀŗC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4