HUBBELL PREMISE WIRING
Fiber Optic Panel Adapter, 72 Fiber, 6 12-Fiber MTP, Phosphor Zircon Sleeves, Aqua
Image of FSPNMTPAQ6 Fiber Optic Panel Adapter, 72 Fiber, 6 12-Fiber MTP, Phosphor Zircon Sleeves, Aqua
Image of FSPNMTPAQ6 Fiber Optic Panel Adapter, 72 Fiber, 6 12-Fiber MTP, Phosphor Zircon Sleeves, Aqua
Discontinued

Fiber Optic Panel Adapter, 72 Fiber, 6 12-Fiber MTP, Phosphor Zircon Sleeves, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: FSPNMTPAQ6

Fiber Optic Panel Adapter, 72 Fiber, 6) 12-Fiber MTP, Phosphor Bronze Sleeves, Aqua.

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

MPO

Application

Interconnect

Catalog Number

FSPNMTPAQ6

Color

Aqua

Environmental Conditions

Indoor

Item Type

MPO

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ĀŗC to +75 ĀŗC

Repeatability

0.2 dB

Service Life

500 matings

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620671598

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

MPO

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ĀŗC to +75 ĀŗC

Repeatability

0.2 dB

Service Life

500 matings

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4