HUBBELL PREMISE WIRING
Fiber Optic Panel Adapter, 72 Fiber, 6 12-Fiber MTP, Phosphor Zircon Sleeves, Beige
Image of FSPNMTPBE6 Fiber Optic Panel Adapter, 72 Fiber, 6 12-Fiber MTP, Phosphor Zircon Sleeves, Beige

Fiber Optic Panel Adapter, 72 Fiber, 6 12-Fiber MTP, Phosphor Zircon Sleeves, Beige

Brand: Hubbell Premise Wiring

Catalog ID: FSPNMTPBE6

Fiber Optic Panel Adapter, 72 Fiber, 6) 12-Fiber MTP, Phosphor Bronze Sleeves, Beige.

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

MPO

Application

Interconnect

Catalog Number

FSPNMTPBE6

Color

Beige

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.2 dB

Service Life

500 matings

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620671611

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

MPO

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.2 dB

Service Life

500 matings

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4