HUBBELL PREMISE WIRING
Fiber Optic Panel Adapter, 72-Fiber, 6 MTPSimplex, Black
Image of FSPNMTPBK6 Fiber Optic Panel Adapter, 72-Fiber, 6 MTPSimplex, Black

Fiber Optic Panel Adapter, 72-Fiber, 6 MTPSimplex, Black

Brand: Hubbell Premise Wiring

Catalog ID: FSPNMTPBK6

Fiber Adapter Panel, 72-Fiber, 6) MTPSimplex, Black.

  • 6) MTPSimplex
  • Black.

Standard Product

General

Adapter Type

MPO

Application

Interconnect

Catalog Number

FSPNMTPBK6

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Sub Brand

OptiChannel

UPC

662620671628

Electrical Ratings

Insertion Loss

0.30 dB

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

MPO

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4