HUBBELL PREMISE WIRING
Fiber Optic Panel Adapter, 8 Fiber, 8 FC Simplex, Zircon Sleeves
Image of FSPNFCSS8 Fiber Optic Panel Adapter, 8 Fiber, 8 FC Simplex, Zircon Sleeves

Fiber Optic Panel Adapter, 8 Fiber, 8 FC Simplex, Zircon Sleeves

Brand: Hubbell Premise Wiring

Catalog ID: FSPNFCSS8

Fiber Optic Panel Adapter, 8 Fiber, 8) FC Simplex, Zircon Sleeves.

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Ceramic Sleeve

General

Adapter Type

FC Simplex

Application

Interconnect

Catalog Number

FSPNFCSS8

Color

Black

Item Type

Number Of Ports

8

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620671673

Electrical Ratings

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Operational

Adapter Type

FC Simplex

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

8

Logistics

Carton Quantity

4