

Brand: Hubbell Premise Wiring
Catalog ID: FSPNSTSS8
Standard Product
Adapter Type
ST-Style Simplex
Application
Interconnect
Catalog Number
FSPNSTSS8
Color
Black
Environmental Conditions
Indoor
Item Type
ST-Style Simplex
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
8
Performance
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Sub Brand
OptiChannel
Temperature Rating
-40C to +85C
UPC
662620340517
Insertion Loss
0.30 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Environmental Conditions
Indoor
Industry Standard(s)
Adapter Type
ST-Style Simplex
Performance
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
Number Of Ports
8
Carton Quantity
4
Pallet Quantity
1