HUBBELL PREMISE WIRING
Image of DFHPCLCSCF1MM Fiber Optic, Patch Cord, OM2 Fiber, Duplex, LC-SC, OM4, 1 Meter Length

Fiber Optic, Patch Cord, OM2 Fiber, Duplex, LC-SC, OM4, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCSCF1MM

Fiber Optic, Patch Cord, OM2 Fiber, Duplex, LC-SC, OM4, 1 Meter Length

  • Bend insensitive fiber

Plenum Rated

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCSCF1MM

Color

Aqua

Construction Material - Main

Sub Brand

FIBERHUBB

UPC

662620361024

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25