HUBBELL PREMISE WIRING
Image of DFHPCLCLCF3MVI Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 3 Meter, Violet
Image of DFHPCLCLCF3MVI Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 3 Meter, Violet
Image of DFHPCLCLCF3MVI Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 3 Meter, Violet
Image of DFHPCLCLCF3MVI Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 3 Meter, Violet

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 3 Meter, Violet

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCLCF3MVI

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, 3 Meter, Violet

  • Bend insensitive fiber

Plenum Rated

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCLCF3MVI

Color

Violet

Connector Type

3M

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620362175

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads