HUBBELL PREMISE WIRING
Fiber Optic Patch Cord OM4 Duplex 3 Meter LC to LC Aqua
Image of HDFHPCLCRPG4M3 Fiber Optic Patch Cord OM4 Duplex 3 Meter LC to LC Aqua
Image of HDFHPCLCRPG4M3 Fiber Optic Patch Cord OM4 Duplex 3 Meter LC to LC Aqua
Image of HDFHPCLCRPG4M3 Fiber Optic Patch Cord OM4 Duplex 3 Meter LC to LC Aqua
Image of HDFHPCLCRPG4M3 Fiber Optic Patch Cord OM4 Duplex 3 Meter LC to LC Aqua
Discontinued

Fiber Optic Patch Cord OM4 Duplex 3 Meter LC to LC Aqua

Brand: Hubbell Premise Wiring

Catalog ID: HDFHPCLCRPG4M3

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC to LC, Reverse Polarity, 3 Meter, Aqua

Bend insensitive fiber

Plenum Rated

General

Application

Fiber Data Cross Connect

Catalog Number

HDFHPCLCRPG4M3

Color

Aqua

Connector Type

LC-LC

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620361208

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LC-LC

Logistics

Carton Quantity

25