HUBBELL PREMISE WIRING
Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, LC-LC, OM4, 8 Meter
Image of DFHPCLCLCF8MVI Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, LC-LC, OM4, 8 Meter

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, LC-LC, OM4, 8 Meter

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCLCF8MVI

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, LC-LC, OM4, 8 Meter

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCLCF8MVI

Color

Aqua

Sub Brand

FIBERHUBB

UPC

662620362229

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25