HUBBELL PREMISE WIRING
Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OM3/OM4, 2 Meter
Image of DFPCSNLCF2MM Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OM3/OM4, 2 Meter

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OM3/OM4, 2 Meter

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSNLCF2MM

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, SN-LC, OM3/OM4, 2 Meter

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Provides Extreme high density in LGX Max Cassettes
  • Push-Pull on Boot for Quick Connect/Disconnect

General

Application

High Density Fiber

Catalog Number

DFPCSNLCF2MM

Color

Aqua

UPC

662620343891

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

OM3 / OM4

Number of Fibers

2

Certifications And Compliance

Industry Standard(s)

GR-326

Logistics

Carton Quantity

50